Material: Low-carbon steel, not hardable. Pre-bored. General dimensions: B1 = 2,45 mm, c = 0,33 mm, r3 = 3,75 mm. Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10008800

No. of Teeth114
da [mm]147,1
d [mm]145,17
ND [mm]63,0
B [mm]10
L [mm]20
Weight [g]708

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn