According to DIN ISO 606 (ex DIN 8187). Material: Special chain steel. High-quality simplex roller chains, pre-stretched according to DIN. Waisted link plates (size 06 with straight link plates). Chains with an uneven number of links are supplied with inner links at both ends. Connecting links must be ordered separately. Temperature range: -20°C to +120°C. Other temperatures are possible if special grease is used. * Pitch 4mm: bush chain

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10100000

DIN ISO-Nr.06 B-1
Pitch p x Inner Width b [mm]9,525 x 5,72
Pitch p x Inner Width b1 [in.]3/8 x 7/32
Inner Width b2 [mm]8,53
Roller Ø d1 [mm]6,35
Bolt Ø [mm]3,28
b4 [mm]13,5
b7 [mm]3,3
Breaking Strength approx. [N]8900
Weight [kg/m]0,41

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn