Material: Steel C45, not hardened. Product numbers ending with G are made from grey cast iron GG25.

Ready-to-install, for use with taper-bushings.
Taper-bushings are available for varios shaft diameters and have to be ordered seperately.
General dimensions: B1 = 5,3 mm, c = 1,0 mm, r3 = 10 mm.
Other dimensions: See the table.

Service:

Katalogseite

Katalogseite

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10177157G

No. of Teeth57
da [mm]176,9
d [mm]172,91
ND [mm]83
L [mm]25
Weight [g]1440
Clamping Bush Type1210
Bore size min. [mm]10
Bore size max. [mm]32

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn