Material: Low-carbon steel, not hardable. Pre-bored. From a Teeth Number of 90 reinforced (H = 6 mm, see drawing). General dimensions: B1 = 4,5 mm, c = 1,3 mm, r3 = 13 mm. Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10327200

No. of Teeth72
da [mm]297,1
d [mm]291,16
B [mm]25
Weight [g]2119

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn