According to DIN ISO 606 (ex DIN 8187).
Material: Special chain steel.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10340100

DIN / ISO-Nr.Werksnorm
Pitch p x Inner Width b [mm]12,7 x 5,0
Pitch p x Inner Width b1 [in.]1/2 x 3/16
Weight [g]6,0

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn