According to DIN ISO 606 (ex DIN 8187).
Material: Special chain steel. With cranked links the power and breaking loads of the chain are reduced by 20%.

Service:

Katalogseite

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10340400

DIN / ISO-Nr.Werksnorm*
Pitch p x Inner Width b [mm]12,7 x 5,00
Pitch p x Inner Width b1 [in.]1/2 x 3/16 V
Weight [g]8

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn