Similar to DIN ISO 606 (ex DIN 8187).
Material: Special chain steel.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10500100GL

DIN ISO-Nr.08 B-1-GL
p x b1 [mm]12,7 x 7,75
p x b1 [Zoll]1/2 x 5/16
Link height hmax. [mm]11,8
Link thickness s1/2 [mm]1,60
Weight [g]10

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn