Material: Low-carbon steel, not hardable. Pre-bored. General dimensions: B1 = 7,2 mm, c = 1,3 mm, r3 = 13 mm. Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10523800

No. of Teeth38
da [mm]158,6
d [mm]153,80
B [mm]16
Weight [g]933

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn