Similar to DIN ISO 606 (ex DIN 8187).
Material: Stainless steel 1.4301.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10599003

DIN / ISO-Nr.08 B-1
Pitch p x Inner Width b [mm]12,7 x 7,75
Pitch p x Inner Width b1 [in.]1/2 x 5/16
Weight [g]7

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn