Similar to DIN ISO 606 (ex DIN 8187).
Material: stainless steel 1.4301.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10699003

DIN / ISO-Nr.10 B-1
Pitch p x Inner Width b [mm]15,875 x 9,65
Pitch p x Inner Width b1 [in.]5/8 x 3/8
Weight [g]13

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn