Similar to DIN ISO 606 (ex DIN 8187).
Material: Special chain steel.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10700100GL

DIN ISO-Nr.12 B-1-GL
p x b1 [mm]19,05 x 11,68
p x b1 [Zoll]3/4 x 7/16
Link height hmax. [mm]16,0
Link thickness s1/2 [mm]1,85
Weight [g]28

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn