Material: Steel C45, teeth induction hardened (approx. HRC 50). Ready-to-install,
for various shaft diameters. Custom bore H7 - surface parameter Ra
1,6, keyway in accordance with DIN 6885/1 positioned beneath tip of
tooth, 2 threads for set screws, one positioned for the keyway, one
offset by 90°. General dimensions: B1 = 11,1 mm, c = 2 mm, r3 = 19 mm.
Other dimensions: See the table.
Service:
Katalogseite
The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.
Article ID: 10782240
22 |
40 |
A |
141,8 |
133,86 |
90 |
40 |
12 |
3,3 |
M10 |
2,208 |