Similar to DIN ISO 606 (ex DIN 8187).
Material: Special chain steel. From size 16 B-1 with cottered pin.
* Packing units of 5 pieces.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10800300GLH

DIN ISO-Nr.16 B-1-GLH
p x b1 [mm]25,4 x 17,02
p x b1 [Zoll]1" x 17,02mm
Link height hmax. [mm]24,0
Link thickness s1/2 [mm]4,15/3,1
Weight [g]78

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn