Material: Steel C45, not hardened. Pre-bored. Sprockets with 38 teeth and more are made from grey cast iron GG25.

Sprocket with 35 teeth has a welded hub.


General dimensions: B1 = 18,5 mm, c = 3,5 mm, r3 = 32 mm.
Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10912000

No. of Teeth20
da [mm]218,1
d [mm]202,98
ND [mm]120
B [mm]25
L [mm]50
Weight [kg]7,00
Remark

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn