Material: Low-carbon steel, not hardable. Pre-bored. General dimensions: B1 = 18,5 mm, c = 3,5 mm, r3 = 32 mm. Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10923000

No. of Teeth30
da [mm]318,9
d [mm]303,75
B [mm]30
Weight [kg]9,80

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn