Similar to DIN ISO 606 (ex DIN 8187).
Material: Special Chain Steel, Nickel Plated. With cranked links the power and breaking loads of the chain are reduced by 20%.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10966004

DIN / ISO-Nr.20 B-1
Pitch p x Inner Width b [mm]37,75x19,5
Pitch p x Inner Width b1 [in.]1 1/4x3/4
Weight [g]145

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn