Material: Steel C45. Teeth induction hardened (approx. HRC 50). Ready-to-install, for various shaft diameters. Custom bore H7 - surface parameter Ra 1,6, keyway in accordance with DIN 6885/1 positioned beneath tip of tooth, 2 threads for set screws, one positioned for the keyway, one offset by 90°. General dimensions: B1 = 18,5 mm, c = 3,5 mm, r3 = 32 mm. Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10981160

Number of teeth11
Bore H7 [mm]60
TypeA
da [mm]127,8
d [mm]112,68
ND [mm]93
L [mm]45
KH9 [mm]18
T2 [mm]4,4
MM12
Weight [kg]1,65

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn