According to DIN ISO 606 (ex DIN 8187).
Material: Special chain steel.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 11000200

DIN / ISO-Nr.24 B-1
Pitch p x Inner Width b [mm]38,1 x 25,40
Pitch p x Inner Width b1 [in.]1 1/2x1
Weight [g]286

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn