Material: Steel C45, not hardened. Pre-bored. Sprockets with 45 teeth and more are made from grey cast iron GG25.

Sprockets with 28 teeth, 30 teeth and 388 teeth have a welded hub.

General dimensions: B1 = 24,1 mm, c = 4,0 mm, r3 = 38 mm.

Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 11011600

No. of Teeth16
da [mm]210,3
d [mm]195,30
ND [mm]136
B [mm]25
L [mm]55
Weight [kg]8,90
Remark

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn