Material: Grey cast iron GG25.

The teeth are centered on the wheel body. Ready-to-install, for use with taper-bushings.
Taper-bushings are available for varios shaft diameters and have to be ordered seperately.
General dimensions: B1 = 24,1 mm, c = 4,0 mm, r3 = 38 mm.
Other dimensions: See the table.

Service:

Katalogseite

Katalogseite

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 11077157G

No. of Teeth57
da [mm]706,5
d [mm]691,63
ND [mm]160
L [mm]76
Weight [kg]45
Clamping Bush Type3030
Bore size min. [mm]30
Bore size max. [mm]75

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn