Material: Low-carbon steel, not hardable. Pre-bored. General dimensions: B1 = 7 mm, B2 = 21 mm c = 1,3 mm, r3 = 13 mm. Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 12521400

No. of Teeth14
da [mm]61,8
d [mm]57,07
B [mm]10
Weight [kg]0,30

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn