Material:: Steel C45, not hardened. Product numbers ending with G are from grey cast iron GG25.

Prepared for Taper clamping bush.

General dimensions: B1 = 7,2 mm, B2 = 21 mm, c = 1,3 mm, r3 = 13 mm. Other dimensions: See the table.

Service:

Katalogseite

Katalogseite

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 12577188G

No. of Teeth114
da [mm]466,9
d [mm]460,90
ND [mm]124
L [mm]45
Weight [kg]13,30
Spannbuchsentyp [Nr.]2517
Bore size min. [mm]15
Bore size max. [mm]65

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn