Similar to DIN ISO 606 (ex DIN 8187).
Material: Special chain steel.
High-quality duplex roller chains, pre-stretched according to DIN.
Main dimensions according to DIN, but with straight link plates, to use as conveyor chain or drive chain.
Chains with an uneven number of links are supplied with inner links at both ends.
Connecting links must be ordered separately.
Temperature range: -20°C to +120°C. Other temperatures are possible if special grease is used.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 12600000GL

DIN ISO-Nr.10 B-2-GL
p x b1 [mm]15,875 x 9,65
p x b1 [Zoll]5/8 x 3/8
Link height hmax. [mm]14,7
Link thickness s1/s2 [mm]1,7
Roller Ø d1 [mm]10,16
b5 [mm]36,1
Pt [mm]16,59
b7 [mm]4,1
Tensile strengthmin. [N]44500
Weight [kg/m]2,00

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn