Material: Steel C45, not hardened. Pre-bored. Sprockets with 45 teeth and above are made of grey cast iron GG25.

General dimensions: B1 = 9,0 mm, B2 = 25,5 mm c = 1,6 mm, r3 = 16 mm.
Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 12614500

No. of Teeth45
da [mm]235,0
d [mm]227,58
ND [mm]100
B [mm]30
L [mm]50
Weight [kg]5,08
Remark*

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn