Material:: Steel C45, not hardened. Product numbers ending with G are from grey cast iron GG25.

Prepared for Taper clamping bush.

General dimensions: B1 = 11,1 mm, B2 = 30,3 mm, c = 2,0 mm, r3 = 19 mm. Other dimensions: See the table.

Service:

Katalogseite

Katalogseite

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 12777145G

No. of Teeth45
da [mm]282,5
d [mm]273,10
ND [mm]154
L [mm]51
Weight [kg]7,00
Spannbuchsentyp [Nr.]3020
Bore size min. [mm]20
Bore size max. [mm]75

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn