Material: Low-carbon steel, not hardable. Pre-bored. General dimensions: B1 = 15,8 mm, B2 = 47,7 mm c = 2,5 mm, r3 = 26 mm. Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 12823600

No. of Teeth36
da [mm]304,60
d [mm]291,44
B [mm]25
Weight [kg]22,46

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn