Material: Low-carbon steel, not hardable. Pre-bored. General dimensions: B1 = 15,8 mm, B2 = 47,7 mm c = 2,5 mm, r3 = 26 mm. Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 12825700

No. of Teeth57
da [mm]474,0
d [mm]461,07
B [mm]40
Weight [kg]53,50

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn