Material:: Grey cast iron GG25.

Prepared for Taper clamping bush.

General dimensions: B1 = 18,5 mm, B2 = 54,6 mm, c = 3,5 mm, r3 = 32 mm. Other dimensions: See the table.

Service:

Katalogseite

Katalogseite

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 12977138G

No. of Teeth38
da [mm]399,6
d [mm]384,49
ND [mm]160
L [mm]76
Weight [kg]22
Spannbuchsentyp [Nr.]3030
Bore size min. [mm]30
Bore size max. [mm]75

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn