Material:: Grey cast iron GG25.

Prepared for Taper clamping bush.

General dimensions: B1 = 24,1 mm, B2 = 72,0 mm, c = 4 mm, r3 = 38 mm. Other dimensions: See the table.

Service:

Katalogseite

Katalogseite

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 12977557G

No. of Teeth57
da [mm]706,5
d [mm]691,63
ND [mm]175
L [mm]89
Weight [kg]63
Spannbuchsentyp [Nr.]3535
Bore size min. [mm]30
Bore size max. [mm]90

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn