Material: Steel. With connection link with clip. These chains fit only for chain couplings with casing, types 3012 to 6020.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 14034112

Type4012
Suitable for [Art.-Nr.]14034012
DIN08 A-2
Number of Links incl. Connector12
Length incl. Connector [mm]152
Weight [kg]0,18

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn