Material: Steel. With connection link with clip. These chains fit only for chain couplings with casing, types 3012 to 6020.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 14035118

Type5018
Suitable for [Art.-Nr.]14035018
DIN10 A-2
Number of Links incl. Connector18
Length incl. Connector [mm]286
Weight [kg]0,55

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn