Material: Housing from stainless steel. Chain rider from low pressure polyethylene PE-UHMW.

These ready-to-install tensioners enable noise reduction and wear reduction at chain drives.

  • With three springs. On choice: Two tensioning force versions. At both versions, three different forces can get activated.
  • With colored wear-off indicator: Green: o.k. Yellow: still o.k. Red: Tensioning force too low.
  • Usable travel up to the end of the yellow range: About 32mm. Total travel about 40mm.
  • Interchangeable with similar parts of other suppliers.

Temperature range: -20°C to +60°C (short time up to +80°C).

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 14040528

DIN ISO16 B-2
Teilung [Zoll]1" x 17,02
Spannkraft [max. N]396-180
B [mm]45
Höhe [mm]118
Gewicht [g]820

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn