Material: Housing from stainless steel. Chain rider from low pressure polyethylene PE-UHMW.
These very low, ready-to-install tensioners enable noise reduction and wear reduction at chain drives.
• Needed space below chain only 40mm.
• With two springs of different force, which can get activated separately or together. So it is possible to adjust three different tensioning forces.
• Usable travel about 40mm.
• Interchangeable with similar parts of other suppliers.
Temperature range: -20°C to +60°C (short time up to +80°C).

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 14040930

DIN ISO05 B-3
Teilung [Zoll]8 x 3mm
Spannkraft [max. N]190-96
a [mm]7,4
B [mm]20
Gewicht [g]480

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn