Specifications

  • Strength: High.
  • Handling strength (at room temperature on steel): after 5 min.
  • Functional strength (Typical value at 22°C): min. 6 hrs.
  • Bondline gap: To 0.25 mm.
  • Temperature resistance: +150°C.


Approvals

  • KTW recommendation.
  • DVGW approval.
  • P1 NSF Reg. No.: 123010.


Special bonding product for metal highly capable of filling gaps and fast reached handling strength.
For gaps up to 0.25 mm.
Temperature resistant to + 150°C.
Handling strength after only 5 minutes.
When disassembling the parts, the connection should be heated to 250°C.

Applications
Bonding of bushes, bearings etc. in housings and on shafts with bondline gap to 0.25 mm.

Service:

Sicherheitsdatenblatt

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 14073207

Volume [ml]10
Container TypeFlasche
Weight [g]20

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn