Specifications
  • Aerosol, amber.
  • Active agent: mixture of aliphatic glycol esters etc.
  • Expanding agent: propane gas.
  • Exposure time 10 to 15 min (with silicone 30 Min.).
  • Foam forming, sticks well to vertical surfaces.

Removes hardened seals and adhesives from most metal surfaces within 10 to 15 minutes. Resolves and removes mould, lubricants, soot, caked on oil, fat and paint. Can also be applied on wood. Application examples Preparation of metal parts prior to the application of seals sealants. No need to grind away or scrape off old sealings, i.e. no unnecessary damage to the surface finish.

Service:

Sicherheitsdatenblatt

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 14073420

Volume [ml]400
Container TypeSpraydose
Weight [g]423

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn