Material: Steel.


Hub for fixing a chain plate wheel or similar parts onto a shaft. The wheel must get a center hole Ø D (recommended tolerance: H8) and bores for mounting bolts. It can be mounted on the right side or left side. The bolt length depends on the wheel width. Bolts and nuts are not included. The wheel has to be ordered separately. Customized bores and keyway available at extra charge. Reworking like hub hole for the shaft against extra charge.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 14090187

Øda [mm]220
L [mm]83,0
ØDh9 [mm]140
ØC [mm]135
B1 [mm]40,0
B2 [mm]20
B3 [mm]23,0
ØDB [mm]182
N° [mm]6
ØB [mm]12,2
Pos. 60°
Gewicht [kg]13,28

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn