Material: Low pressure polyethylene PE-UHMW. These side-rails serve to support fast-running roller chains which are ligned up exactly; other than steel or metal side-rails they dampen the noise and reduce strong wear. Special features to be highlighted: wear-resistant, self-lubricating, acid and impact resistant, temperature range -200°C to +60°C (for short time up to +80°C), corrosion resistant, soil resistant and cost efficient. Stock lengths 1 meter and 2 meter. Fixed length and other types on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 14113601

DIN ISO [Nr.]10 B-3
Pitch [in.]5/8 x 3/8"
Length [mm]2 m
B [mm]55
H [mm]15
b [mm]9,2
e [mm]7,4
f [mm]42,4
h [mm]2,6
Weight [kg]2,26

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn