Material: Neopren with glass-fibre tensile member.

Wedge angle approx. 38°.

Width b = 10 mm.

Height h = 6 mm.

Width u = 5.9 mm.

Smallest medium pulley diametre = 50 mm.

Weight per Metre 0,064 kg.

Inside Length = Reference Length - 22 mm.

Outside Length = Inside Length + 35 mm.

Important:

During mounting the belt must be pre-tensioned. After running in for 15 - 20 minutes the belt needs to be retightened. At a continuous temperature of over 60° standard V-belts have only a short service life. Oil, Fats and chemicals should be kept away from the drive as they destroy the standard V-belts. Intermediate length are available on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 15063500

ProfileZ (10)
Reference Length [mm]1052

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn