Material: Neopren with glass-fibre tensile member.

Wedge angle approx. 36°.

Width b = 9.7 mm.

Height h = 8 mm.

Width u = 4.2 mm.

Smallest medium pulley diametre = 63 mm.

Weight per Metre 0.074 kg.

Conversion Outside (LA) and Reference Length (LR): LA = LR + 18 mm

Important:

During mounting the belt must be pre-tensioned. After running in for 15 - 20 minutes the belt needs to be retightened. At a continuous temperature of over 60° standard V-belts have only a short service life. Oil, Fats and chemicals should be kept away from the drive as they destroy the standard V-belts. Intermediate length are available on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 15089300

ProfileSPZ
Reference Length (Lr) [mm]3550

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn