Material: Special Light Alloy with Cast-Iron core. V-Belt Pulleys with nominal diametre including 250 mm are supplied as solid pulley, from 280 mm Ø as spoked pulley. 1) can only be used with standard V-belt DIN 2215 . * without cast-iron hub reinforcement.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 15211100

Nominal Ø D1 [mm]112
Pilot Bore d approx. [mm]10
Max. Bore [mm]28
Rim Width h [mm]20
Hub Ø N approx. [mm]48
Hub Length L approx. [mm]28
Weight approx. [kg]0,50
Remark

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn