Material: Neopren with glass-fibre tensile member.

Wedge angle approx. 38°.

Width b = 13 mm.

Height h = 8 mm.

Width u = 7.5 mm.

Smallest medium pulley diametre = 75 mm.

Weight per Meter 0.109 kg.

Inside Length = Reference Length - 30 mm

Outside Length = Inside Length + 50 mm

Important:

During mounting the belt must be pre-tensioned. After running in for 15 - 20 minutes the belt needs to be retightened. At a continuous temperature of over 60° standard V-belts have only a short service life. Oil, Fats and chemicals should be kept away from the drive as they destroy the standard V-belts. Intermediate length are available on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 15262100

ProfileA (13)
Reference Length [mm]740

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn