Material: Neopren with glass-fibre tensile member.
Wedge angle approx. 36°.
Width b = 12.7 mm.
Height h = 10 mm.
Width u = 5.8 mm.
Smallest medium pulley diameter = 90 mm.
Weight per Metre 0.123 kg.
During mounting the belt must be pre-tensioned. After running in for 15 - 20 minutes the belt needs to be retightened.
At a continuous temperature of over 60° standard V-belts have only a short service life. Oil, Fats and chemicals should be kept away from the drive as they destroy the standard V-belts. Intermediate length are available on request.
Article ID: 15286000