Material: Aluminium similar EN AW2017A. Flanges zinc-plated steel.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 16446000

Type47 T10/60-0
No. of Teeth60
Type2
Belt Width [mm]32
Outer Ø Toothed Wheel [mm]189,10
Outer Ø Flanged Wheel [mm]-
d [mm]190,99
ND [mm]110
b [mm]37
L [mm]47
Pilot Bore B [mm]16
Weight [g]3000

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn