Material: Steel, phosphated.

These steel pulleys offer a much higher wear resistance than standard parts from aluminium.
The ready-to-install taper version enables a quick mounting and a fatigue-resistant shaft-to-hub connection.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 16477320

Number of Teeth20
Version16F
Outer Ø Pulley [mm]61,80
Outside Ø Flange [mm]66
d [mm]63,66
ND [mm]-
Di [mm]44
b [mm]30
L [mm]30
R [mm]8
Taper Bush Type1108
Bore Ø min. [mm]9
Bore Ø max. [mm]28
Weight [g]440

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn