Material: Steel, phosphated.

These steel pulleys offer a much higher wear resistance than standard parts from aluminium.
The ready-to-install taper version enables a quick mounting and a fatigue-resistant shaft-to-hub connection.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 16477360

Number of Teeth60
Version11F
Outer Ø Pulley [mm]189,10
Outside Ø Flange [mm]200
d [mm]190,99
ND [mm]110
Di [mm]158
b [mm]30
L [mm]32
R [mm]2
Taper Bush Type2012
Bore Ø min. [mm]12
Bore Ø max. [mm]50
Weight [g]4168

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn