Material: Aluminium similar EN AW2017A. Flanges zinc-plated steel.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 16842600

Type47 AT10/26-2
No. of Teeth26
Type1F
Belt Width [mm]32
Outer Ø Toothed Wheel [mm]80,94
Outer Ø Flanged Wheel [mm]87
d [mm]82,76
ND [mm]60
b [mm]37
L [mm]47
Pilot Bore B [mm]12
Weight [g]560

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn