Material: Neoprene with glas-fibre tensile member. Contact surface lined with nylon reinforcement.
HTD (High Torque Drive) timing belt with semi-circular teeth profile for a more constant progress of stress in the tooth profile, for the transmisssion of high loads. Temperature range -20º to +100ºC.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 17315100

Effective Length [mm]925
No. of Teeth185
Belt Width [mm]9
Weight [kg/m]0,036

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn