Material: Up to a Teeth Number of 72 phosphated steel, from a Teeth Number of 80 grey cast iron GG20 phosphated.

Ready-to-install, for use with taper-bushings. Taper-bushings are available for varios shaft diameters and have to be ordered seperately.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 17477584

Number of Teeth 168
Type20
Belt Width [mm]85
Outer Ø Toothed Wheel [mm]426,44
Outer Ø Flanged Wheel [mm-
d [mm]427,81
ND [mm]198
Di [mm]395
b [mm]95
L [mm]65
R [mm]15,0
Clamping bush Type3525
Bohrungs-Ø min. [mm]35
Bohrungs-Ø max. [mm]90
Weight [kg]22,00

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn