Material: Neoprene with glas-fibre tensile member. Teeth surface fabric-coated.

Timing belt with inch dimensions, classical shape with trapezoid teeth.

Profile XL = 1/5" = 5.08 mm. Belt width 025 = 6.35 mm.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 18065200

Type260 XL
Nominal Length [in.]26
Nominal Length [mm]660,4
Number of Teeth130
Belt Width [mm]6,35
Weight [g/m]20,3

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn