Material: Neoprene with glas-fibre tensile member. Teeth surface fabric-coated. Timing belt with inch dimensions, classical shape with trapezoid teeth. Profile MXL = 0,08" = 2.032 mm. Belt width 025 = 6.35mm.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 18189000

Type240 MXL
Nominal Length [in.]24
Nominal Length [mm]609,6
No. of Teeth300
Belt Width [mm]6,35
Weight [kg/m]0,015

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn